Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2001-1303 |
2001-1305 |
2001-1306 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | |
---|---|---|---|---|---|---|---|
136.17 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Red | ||
141.61 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Black | ||
141.61 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Yellow |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 4.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 4.2 | Clamp width(mm) | 4.20 | Stripping length (max.)(mm) | 9 |
Nominal current(A) | 18 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 22 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 3 | Contamination level | 3 | Weight(g) | 4.326 |
Connector type (category) | Continuity | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |