Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 1 | Product size (height)(mm) | 37.50 | Product size (width)(mm) | 12 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 17 | Min. stripping length(mm) | 16 |
Nominal current(A) | 76 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 16 |
AWG (min.) | 24 | AWG max. | 6 | No. of rows | 1 |
Pins per row | 3 | Contamination level | 3 | Colour | Orange |
Connector type (category) | Continuity | Connection (components) | Pull spring | Industrial goods | Yes |