3-conductor through terminal block, with push-button 2202【100 Pieces Per Package】

3-conductor through terminal block, with push-button 2202

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2202-1301
2202-1304
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

141.61 €

100 Pieces Per Package

1 pack Available 25 Days Grey

141.61 €

100 Pieces Per Package

1 pack Available 25 Days Blue

Loading...

  1. 1

Basic information

Number of pins(Pole) 3 Product size (height)(mm) 32.90 Product size (length)(mm) 59.20
Product size (width)(mm) 5.2 Clamp width(mm) 5.20 Stripping length (max.)(mm) 12
Min. stripping length(mm) 10 Nominal current(A) 24 Nominal voltage(V) 800
Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.25
Max. cross section (inflexible)(mm²) 4 AWG (min.) 22 AWG max. 12
No. of rows 1 Pins per row 3 Connector colour Orange
Connector type (category) Continuity Connection (components) Push-in connector Connector features + latchkey
Industrial goods Yes

Tech Support