Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 10 | Clamp width(mm) | 10 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 24 |
Nominal voltage(V) | 800 | Nominal voltage (details)(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Connector type (category) | Terminal | Connection (components) | Pull spring |
Connection | CAGE CLAMP® |