Configure
  • Number of pins(Pole)
  • Product size (height)(mm)
  • Product size (width)(mm)
  • Clamp width(mm)
  • Nominal current(A)
  • Nominal voltage(V)
  • Min. cross section (flexible)(mm²)
  • Max. cross section (flexible)(mm²)
  • Min. cross section (inflexible)(mm²)
  • Max. cross section (inflexible)(mm²)
  • AWG (min.)
  • AWG max.
  • No. of rows
  • Pins per row
  • Weight(g)
  • Compatible with series (Wago)
  • Connector type (category)
  • Accessory type (serial terminals)
  • Configuration
  • Connection (components)
  • Est. shipping days
    • All
    • Within 8 working days

1-Conductor start module 769【250 pieces】

1-Conductor start module 769

Click image to view enlarged image

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Number of pins

(Pole)

Product size (height)

(mm)

Product size (width)

(mm)

Clamp width

(mm)

Nominal current

(A)

Nominal voltage

(V)

Min. cross section (flexible)

(mm²)

Max. cross section (flexible)

(mm²)

Min. cross section (inflexible)

(mm²)

Max. cross section (inflexible)

(mm²)

AWG (min.)

AWG max.

No. of rows

Pins per row

Weight

(g)

Compatible with series (Wago)

Colour

Connector type (category)

Accessory type (serial terminals)

Configuration

Connection (components)

Minimum order quantity
-
45.2
-
-
-
-
-
-
-
-
-
-
-
-
3.351
769
Grey
-
Edge connector
-
Spring-loaded terminal
1 packs

250 pieces

-
45.2
-
-
-
-
-
-
-
-
-
-
-
-
3.401
769
Blue
-
Edge connector
-
Spring-loaded terminal
1 packs

250 pieces

-
45.2
-
-
-
-
-
-
-
-
-
-
-
-
3.401
769
Green-yellow
-
Front end unit
-
Spring-loaded terminal
1 packs

250 pieces

1
37.1
5
5
32
500
0.08
4
0.08
4
28
12
1
1
2.613
-
Green-yellow
Terminal
-
Terre
Pull spring
1 packs

250 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
388.07 €
( 461.80 € )
8 working days
420.87 €
( 500.84 € )
8 working days
377.13 €
( 448.78 € )
8 working days
420.87 €
( 500.84 € )
8 working days