Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2006-1671
Number of pins(Pole) | 1 | Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 | Nominal current(A) | 30 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 |
AWG max. | 10 | No. of rows | 1 | Pins per row | 2 |
Colour | Grey | Connector type (category) | N terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + test option |
This page is 2-conductor disconnect terminal Series 2006, part number 2006-1671.
You can find the detail information about specifications and dimensions on part number 2006-1671.