Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
783-607
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 12 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 16 |
Nominal current(A) | 76 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 16 |
Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 24 |
AWG max. | 6 | No. of rows | 1 | Pins per row | 2 |
Weight(g) | 45.2 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 2-conductor protective conductor terminal 783, part number 783-607.
You can find the detail information about specifications and dimensions on part number 783-607.