Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | No. of rows | Contamination level | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.71 € | 100 Pieces Per Package | 1 pack | 8 Days | 2 | 18 | - | 26.50 | 9 | 8 | 2 | 3 | - | + sleeve | |||
245.95 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 23.20 | - | 32.50 | 9 | 8 | 3 | 3 | - | Two-sided + actuator | ||
262.35 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 18 | - | 38.50 | 9 | 8 | 4 | 3 | - | + sleeve | ||
294.05 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 23.20 | - | 38.50 | 9 | 8 | 4 | 3 | - | One-sided + actuator | ||
163.96 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 4 | 23.20 | - | 38.50 | 9 | 8 | 4 | 3 | - | Two-sided + actuator | ||
716.01 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 5 | 23.20 | - | 44.50 | 9 | 8 | 5 | 3 | - | One-sided + actuator | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 18 | - | 50.50 | 9 | 8 | 6 | 3 | - | + sleeve | ||
251.40 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 7 | 23.20 | - | 65.50 | 9 | 8 | 7 | 3 | - | One-sided + actuator | ||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 7 | 23.20 | - | 56.50 | 9 | 8 | 7 | 3 | - | Two-sided + actuator | ||
283.12 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | 23.20 | - | 62.50 | 9 | 8 | 8 | 3 | - | One-sided + actuator | ||
263.29 € | 50 Pieces Per Package | 1 pack | 7 Days | 8 | 23.20 | - | 62.50 | 9 | 8 | 8 | 3 | - | Two-sided + actuator | |||
294.05 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 9 | 18 | - | 68.50 | 9 | 8 | 9 | 3 | - | + sleeve | ||
311.55 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 9 | 23.20 | - | 68.50 | 9 | 8 | 9 | 3 | - | One-sided + actuator | ||
665.72 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 18 | 23.20 | - | 68.50 | 9 | 8 | 9 | 3 | - | Two-sided + actuator | ||
174.89 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 23.20 | - | 74.50 | 9 | 8 | 10 | 3 | - | One-sided + actuator | ||
169.43 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 23.20 | - | 74.50 | 9 | 8 | 10 | 3 | - | Two-sided + actuator | ||
180.36 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 11 | 18 | - | 80.50 | 9 | 8 | 11 | 3 | - | + sleeve | ||
191.29 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 22 | 23.20 | - | 80.50 | 9 | 8 | 11 | 3 | - | One-sided + actuator | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 11 | 23.20 | - | 80.50 | 9 | 8 | 11 | 3 | - | Two-sided + actuator | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 12 | 23.20 | - | 86.50 | 9 | 8 | 12 | 3 | - | One-sided + actuator | ||
224.08 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 24 | 23.20 | - | 86.50 | 9 | 8 | 12 | 3 | - | Two-sided + actuator | ||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 18 | - | 16.40 | 9 | 8 | 2 | 3 | - | + latch lock base | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 23.20 | - | 16.40 | 9 | 8 | 2 | 3 | - | One-sided + actuator | ||
169.43 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | - | - | - | - | - | - | ||
207.68 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 18 | - | 22.40 | 9 | 8 | 3 | 3 | - | + latch lock base | ||
273.28 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 4 | 18 | - | 28.40 | 9 | 8 | 4 | 3 | - | + latch lock base | ||
294.05 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 23.20 | - | 28.40 | 9 | 8 | 4 | 3 | - | One-sided + actuator | ||
163.96 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 23.20 | - | 28.40 | 9 | 8 | 4 | 3 | - | Two-sided + actuator | ||
333.41 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 5 | 18 | - | 6 | 9 | 8 | 5 | - | 12.83 | + latch lock base | ||
366.21 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 23.20 | - | 34.40 | 9 | 8 | 5 | 3 | - | One-sided + actuator | ||
381.51 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 23.20 | - | 34.40 | 9 | 8 | 5 | 3 | - | Two-sided + actuator | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 18 | - | 40.40 | 9 | 8 | 6 | 3 | - | + latch lock base | ||
453.65 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | - | - | - | - | - | - | ||
229.55 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 18 | - | 46.40 | 9 | 8 | 7 | 3 | - | + latch lock base | ||
251.40 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 14 | 23.20 | - | 34.40 | 9 | 8 | 7 | 3 | - | One-sided + actuator | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 23.20 | 46.40 | 34.40 | 8 | - | 7 | 3 | 19.077 | - | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 8 | 18 | - | 52.40 | 9 | 8 | 8 | 3 | - | + latch lock base | ||
300.61 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 8 | 23.20 | - | 52.40 | 9 | 8 | 8 | 3 | - | Two-sided + actuator | ||
169.43 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 18 | - | 64.40 | 9 | 8 | 10 | 3 | - | + latch lock base | ||
169.43 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 23.20 | - | 64.40 | 9 | 8 | 10 | 3 | - | One-sided + actuator | ||
191.29 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 23.20 | - | 64.40 | 9 | 8 | 10 | 3 | - | Two-sided + actuator | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 24 | 23.20 | - | 76.40 | 9 | 8 | 12 | 3 | - | One-sided + actuator | ||
879.97 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 12 | 23.20 | - | 76.40 | 9 | 8 | 12 | 3 | - | Two-sided + actuator | ||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 18 | - | 25.60 | 9 | 8 | 2 | - | 6 | + sleeve | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 23.20 | - | 25.60 | 9 | 8 | 2 | 3 | 6.134 | One-sided + actuator | ||
169.43 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 23.20 | - | 25.60 | 9 | 8 | 2 | 3 | 6.46 | Two-sided + actuator | ||
207.68 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 18 | - | 31.60 | 9 | 8 | 3 | - | 8.5 | + sleeve | ||
224.08 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 23.20 | - | 31.60 | 9 | 8 | 3 | 3 | 8.701 | One-sided + actuator | ||
235.01 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 23.20 | - | 31.60 | 9 | 8 | 3 | 3 | 9.85 | Two-sided + actuator | ||
273.28 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 18 | - | 37.60 | 9 | 8 | 4 | - | 11 | + sleeve | ||
153.03 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 23.20 | 37.60 | 37.60 | 8 | - | 4 | 3 | 11.271 | - | ||
163.96 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 23.20 | 37.60 | 37.60 | 8 | - | 4 | 3 | 11.871 | - | ||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 5 | 18 | 43.60 | 43.60 | 8 | - | 5 | 3 | 13.491 | - | ||
185.83 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 5 | 23.20 | 43.60 | 43.60 | 8 | - | 5 | 3 | 13.841 | - | ||
381.51 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 5 | 23.20 | - | 43.60 | 9 | 8 | 5 | 3 | 11.92 | Two-sided + actuator | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 6 | 18 | - | 49.60 | 9 | 8 | 6 | - | 16 | + sleeve | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 6 | 23.20 | - | 49.60 | 9 | 8 | 6 | 3 | 17.8 | One-sided + actuator | ||
229.55 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 6 | 23.20 | - | 49.60 | 9 | 8 | 6 | 3 | 17.38 | Two-sided + actuator | ||
240.48 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 23.20 | - | 55.60 | 9 | 8 | 7 | 3 | - | One-sided + actuator | ||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 23.20 | - | 55.60 | 9 | 8 | 7 | 3 | - | Two-sided + actuator |
Loading...
Clamp width(mm) | 6 | Nominal current(A) | 24 | Nominal voltage(V) | 500 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Punch-down block |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
No. of rows
Contamination level
Weight(g)
Connector features
Filter by standard shipping days
Optional Attributes