Spring-loaded terminal 1 mm², 2080【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2080-504
2080-506
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Stripping length (max.)
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (connectors) Weight
(g)
Actuation direction

278.76 €

100 Pieces Per Package

1 pack Available 6 Days 42.507410.408.8013.4020801.873Perpendicular (to the PCB)

414.29 €

100 Pieces Per Package

1 pack Available 4 Days 65.0810-10-15.420812.897Parallel (to the PCB)

Loading...

  1. 1

Basic information

Color Grey AWG max. 20 AWG (min.) 24
Max. cross section (inflexible)(mm²) 1.50 Min. cross section (inflexible)(mm²) 0.2 Max. cross section (flexible)(mm²) 1
Min. cross section (flexible)(mm²) 0.75 Min. stripping length(mm) 12 No. of rows 1
Nominal current(A) 24 Nominal voltage(V) 630 Connection (components) Print
PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal Connector orientation Perpendicular (to the PCB)
Contact material Cathode copper Contact surface Tin plated Insulation material Polyamide 6.6
Industrial goods Yes Wire protection Yes

Tech Support