Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
256-401 |
256-403/334-000 |
256-404/334-000 |
256-405/334-000 |
256-407/334-000 |
256-408/334-000 |
256-409/334-000 |
256-425/334-000 |
256-435/334-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Cross section (mm²) | Min. stripping length (mm) | Pins per row | Nominal current (details) (A) | Nominal current (A) | Nominal voltage (details) (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | Actuation direction | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.36 € | 1 | 3 Days | 1 | 2.5 | 6 | 1 | 16 | 24 | 250 | 17.60 | 7.8 | 22.20 | - | At an angle (to the PCB) | Polyamide | ||||
364.15 € | 280 Pieces Per Package | 1 pack | 7 Days | 3 | - | 5 | 3 | - | - | - | 17.90 | 17.20 | 20.10 | 3.109 | - | - | |||
319.33 € | 200 Pieces Per Package | 1 pack | 7 Days | 4 | - | 5 | 4 | - | - | - | 20.10 | 17.20 | 22.90 | 4.088 | - | Polyamide 6.6 | |||
335.01 € | 160 Pieces Per Package | 1 pack | 30 Days | 5 | - | 5 | 5 | - | - | - | 20.10 | 17.20 | 27.90 | 5.067 | - | Polyamide 6.6 | |||
335.01 € | 120 Pieces Per Package | 1 pack | 30 Days | 7 | - | 5 | 7 | - | - | - | 20.10 | 17.20 | 37.90 | 7.025 | - | Polyamide 6.6 | |||
296.92 € | 100 Pieces Per Package | 1 pack | 30 Days | 8 | - | 5 | 8 | - | - | - | 20.10 | 17.20 | 42.90 | 8.004 | - | Polyamide 6.6 | |||
330.53 € | 100 Pieces Per Package | 1 pack | 30 Days | 9 | - | 5 | 9 | - | - | - | 20.10 | 17.20 | 47.9 | 8.983 | - | Polyamide 6.6 | |||
190.47 € | 20 Pieces Per Package | 1 pack | 31 Days | 25 | - | 5 | 25 | - | - | - | 20.10 | 17.20 | 127.90 | 24.647 | - | - | |||
268.89 € | 20 Pieces Per Package | 1 pack | 31 Days | 35 | - | 5 | 35 | - | - | - | 20.10 | 17.20 | 177.90 | 34.437 | - | Polyamide 6.6 |
Loading...
Color | Grey | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Contact spacing(mm) | 5.08 | Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 | Stripping length (max.)(mm) | 6 |
No. of rows | 1 | Nominal voltage(V) | 320 | Series (connectors) | 256 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Cross section(mm²)
Min. stripping length(mm)
Pins per row
Nominal current (details)(A)
Nominal current(A)
Nominal voltage (details)(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Actuation direction
Insulation material
Filter by standard shipping days
Optional Attributes