Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
742-161 |
742-166 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
562.97 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | Grey | 5 | 5.00 | ||
562.97 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | Orange | 5.08 | 5.08 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 8 | Stripping length (max.)(mm) | 7 |
No. of rows | 1 | Pins per row | 1 | Nominal voltage(V) | 320 |
Product size (height)(mm) | 27.20 | Product size (width)(mm) | 43.5 | Series (connectors) | 742 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |