Stackable PCB terminal block 257【300-400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
257-850
257-862
257-863/999-950
257-864
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contact spacing
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Weight
(g)
Actuation direction Insulation material

156.85 €

400 Pieces Per Package

1 pack 30 Days Red7.628-63010.3---

117.64 €

300 Pieces Per Package

1 pack 30 Days Grey10.16102463012.801.618Parallel (to the PCB)Polyamide 6.6

218.48 €

300 Pieces Per Package

1 pack 30 Days Light grey10.168-44012.80---

117.64 €

300 Pieces Per Package

1 pack 30 Days Blue10.16122463012.801.611Parallel (to the PCB)Polyamide 6.6

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 AWG max. 12 AWG (min.) 28
Max. cross section (inflexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50
Min. cross section (flexible)(mm²) 0.08 Stripping length (max.)(mm) 6 No. of rows 1
Pins per row 1 Product size (height)(mm) 14.20 Product size (width)(mm) 24.20
Series (connectors) 257 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation Parallel (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support