THR PCB terminal block【160-720 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
250-202/350-604
250-202/353-604
250-203/350-604
250-203/353-604
250-204/350-604
250-204/353-604
250-206/350-604
250-206/353-604
250-207/350-604
250-207/353-604
250-208/350-604
250-402/350-604
250-403/350-604
250-404/350-604
250-405/350-604
250-406/350-604
250-407/350-604
250-408/350-604
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
AWG max. Contact spacing
(mm)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
PCB terminal features Actuation direction Contact material Insulation material

311.55 €

560 Pieces Per Package

1 pack Available 4 Days 2163.501.500.21.50692-400128.515.5+ PUSH WIRE®---

257.69 €

560 Pieces Per Package

1 pack 6 Days 2163.501.500.21.50692-320128.515.5+ CAGE CLAMP®---

344.33 €

400 Pieces Per Package

1 pack Available 4 Days 3163.501.500.21.50693-400121215.5+ PUSH WIRE®---

285.72 €

400 Pieces Per Package

1 pack 6 Days 3163.501.500.21.50693-320121215.5+ CAGE CLAMP®---

355.27 €

300 Pieces Per Package

1 pack Available 4 Days 4163.501.500.21.50694-40015.501215.5+ PUSH WIRE®---

319.33 €

300 Pieces Per Package

1 pack 26 Days 4163.501.500.21.50694-32015.501215.5+ CAGE CLAMP®---

355.27 €

200 Pieces Per Package

1 pack Available 4 Days 6163.501.500.21.50696-40015.501222.5+ PUSH WIRE®---

296.92 €

200 Pieces Per Package

1 pack 6 Days 6163.501.500.21.50696-32015.501222.5+ CAGE CLAMP®---

370.57 €

180 Pieces Per Package

1 pack Available 4 Days 7163.501.500.21.50697-40015.501226+ PUSH WIRE®---

330.53 €

180 Pieces Per Package

1 pack 6 Days 7163.501.500.21.50697-32015.501226+ CAGE CLAMP®---

381.51 €

160 Pieces Per Package

1 pack Available 4 Days 8163.501.500.21.50698-40015.501229.5+ PUSH WIRE®---

398.99 €

720 Pieces Per Package

1 pack Available 4 Days 2202.500.500.140.5078210250126.5016.70+ PUSH WIRE®Perpendicular (to the PCB)Copper alloyPolyamide

453.65 €

520 Pieces Per Package

1 pack Available 4 Days 3202.500.500.140.5068310250129.0016.70+ PUSH WIRE®Perpendicular (to the PCB)Copper alloyPolyamide

468.95 €

400 Pieces Per Package

1 pack Available 4 Days 4202.500.500.140.50784102501211.5016.70+ PUSH WIRE®Perpendicular (to the PCB)Copper alloyPolyamide

497.37 €

340 Pieces Per Package

1 pack Available 4 Days 5202.500.500.140.507851025014.001216.70+ PUSH WIRE®Perpendicular (to the PCB)Copper alloyPolyamide

497.37 €

280 Pieces Per Package

1 pack Available 4 Days 6202.500.500.140.506861025016.501216.70+ PUSH WIRE®Perpendicular (to the PCB)Copper alloyPolyamide

490.83 €

240 Pieces Per Package

1 pack Available 4 Days 7202.500.500.140.508871025016.701219+ PUSH WIRE®Perpendicular (to the PCB)Copper alloyPolyamide

523.61 €

220 Pieces Per Package

1 pack Available 4 Days 8202.500.500.140.508881025016.701221.50+ PUSH WIRE®Perpendicular (to the PCB)Copper alloyPolyamide

Loading...

  1. 1

Basic information

Color Black AWG (min.) 24 Min. cross section (flexible)(mm²) 0.20
No. of rows 1 Series (connectors) 250 Connection (components) Print
PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB) Industrial goods Yes
Wire protection Yes

Tech Support