1-conductor female plug, Levers 713【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
713-1103/037-000
713-1103/037-047
713-1103/037-047/032-000
713-1103/037-9037/032-000
713-1104/037-000
713-1104/037-047
713-1104/037-047/032-000
713-1104/037-9037
713-1104/037-9037/032-000
713-1105/037-000
713-1105/037-047
713-1105/037-9037
713-1105/037-9037/032-000
713-1106/037-000
713-1106/037-047/032-000
713-1106/037-9037/032-000
713-1107/037-000
713-1107/037-047
713-1107/037-047/033-000
713-1107/037-9037
713-1107/037-9037/033-000
713-1108/037-000
713-1108/037-047/033-000
713-1108/037-9037
713-1108/037-9037/033-000
713-1109/037-000
713-1109/037-047/033-000
713-1109/037-9037
713-1110/037-047
713-1110/037-047/033-000
713-1110/037-9037
713-1110/037-9037/033-000
713-1111/037-000
713-1111/037-047
713-1111/037-047/034-000
713-1111/037-9037/034-000
713-1112/037-000
713-1112/037-047
713-1112/037-047/034-000
713-1112/037-9037
713-1113/037-000
713-1113/037-047
713-1113/037-047/034-000
713-1113/037-9037
713-1113/037-9037/034-000
713-1114/037-047
713-1114/037-047/034-000
713-1114/037-9037/034-000
713-1115/037-000
713-1115/037-047
713-1115/037-047/035-000
713-1115/037-9037
713-1115/037-9037/035-000
713-1116/037-000
713-1116/037-047
713-1116/037-047/035-000
713-1116/037-9037/035-000
713-1117/037-000
713-1117/037-047
713-1117/037-047/035-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Connector features

235.28 €

50 Pieces Per Package

1 pack 8 Days 6318.8019encodable

240.88 €

50 Pieces Per Package

1 pack 8 Days 6318.8019encodable

547.89 €

100 Pieces Per Package

1 pack 30 Days 6319.0038.70encodable

274.49 €

50 Pieces Per Package

1 pack 8 Days 6319.0038.70encodable

301.40 €

50 Pieces Per Package

1 pack 8 Days -----

312.60 €

50 Pieces Per Package

1 pack 8 Days -----

346.21 €

50 Pieces Per Package

1 pack 30 Days 8422.5038.70encodable

312.60 €

50 Pieces Per Package

1 pack 8 Days 8418.8022.5encodable

346.21 €

50 Pieces Per Package

1 pack 30 Days 8422.5038.70encodable

375.35 €

50 Pieces Per Package

1 pack 8 Days 10518.8026encodable

386.56 €

50 Pieces Per Package

1 pack 30 Days 10518.8026encodable

386.56 €

50 Pieces Per Package

1 pack 8 Days 10518.8026encodable

413.44 €

50 Pieces Per Package

1 pack 30 Days 1052638.70encodable

224.08 €

25 Pieces Per Package

1 pack 8 Days -----

584.83 €

50 Pieces Per Package

1 pack Available 30 Days 12629.5038.70encodable

487.40 €

50 Pieces Per Package

1 pack 30 Days 12629.5038.70encodable

315.92 €

25 Pieces Per Package

1 pack Available 8 Days 14718.8033encodable

263.29 €

25 Pieces Per Package

1 pack 8 Days 14718.8033encodable

554.63 €

50 Pieces Per Package

1 pack 30 Days 14733.0043.70encodable

263.29 €

25 Pieces Per Package

1 pack 8 Days 14718.8033encodable

554.63 €

50 Pieces Per Package

1 pack 8 Days 14733.0043.70encodable

290.20 €

25 Pieces Per Package

1 pack 8 Days 16818.8036.5+ lateral latch

312.60 €

25 Pieces Per Package

1 pack 30 Days 16836.5043.70+ lateral latch

296.92 €

25 Pieces Per Package

1 pack 8 Days -----

312.60 €

25 Pieces Per Package

1 pack 8 Days 16836.5043.70+ lateral latch

330.53 €

25 Pieces Per Package

1 pack 8 Days 18918.8040+ lateral latch

346.21 €

25 Pieces Per Package

1 pack 31 Days 18940.0043.70+ lateral latch

330.53 €

25 Pieces Per Package

1 pack 8 Days -----

296.92 €

20 Pieces Per Package

1 pack 8 Days 201018.8043.5+ lateral latch

767.51 €

50 Pieces Per Package

1 pack 31 Days 201043.5043.70+ lateral latch

296.92 €

20 Pieces Per Package

1 pack 8 Days 201018.8043.5+ lateral latch

767.51 €

50 Pieces Per Package

1 pack 8 Days 201043.5043.70+ lateral latch

319.33 €

20 Pieces Per Package

1 pack 8 Days -----

323.81 €

20 Pieces Per Package

1 pack 30 Days 221118.8047+ lateral latch

420.17 €

25 Pieces Per Package

1 pack 30 Days 221147.0048.70+ lateral latch

420.17 €

25 Pieces Per Package

1 pack 30 Days 221147.0048.70+ lateral latch

346.21 €

20 Pieces Per Package

1 pack 8 Days -----

352.95 €

20 Pieces Per Package

1 pack 8 Days 241218.8050.5+ lateral latch

453.79 €

25 Pieces Per Package

1 pack 30 Days -----

352.95 €

20 Pieces Per Package

1 pack 31 Days 241218.8050.5+ lateral latch

375.35 €

20 Pieces Per Package

1 pack 8 Days 261318.8054encodable

375.35 €

20 Pieces Per Package

1 pack 30 Days 261318.8054encodable

487.40 €

25 Pieces Per Package

1 pack 30 Days 261348.7054encodable

375.35 €

20 Pieces Per Package

1 pack 31 Days 261318.8054encodable

487.40 €

25 Pieces Per Package

1 pack 8 Days 261348.7054encodable

408.96 €

20 Pieces Per Package

1 pack 31 Days 281418.8057.5encodable

420.17 €

20 Pieces Per Package

1 pack 30 Days 281448.7057.5encodable

420.17 €

20 Pieces Per Package

1 pack 31 Days 281448.7057.5encodable

431.37 €

20 Pieces Per Package

1 pack 8 Days 301518.8061encodable

431.37 €

20 Pieces Per Package

1 pack 8 Days 301518.8061encodable

453.79 €

20 Pieces Per Package

1 pack 30 Days 301554.2061encodable

431.37 €

20 Pieces Per Package

1 pack 8 Days 301518.8061encodable

453.79 €

20 Pieces Per Package

1 pack 30 Days 301554.2061encodable

458.27 €

20 Pieces Per Package

1 pack 8 Days 321618.8064.5encodable

464.99 €

20 Pieces Per Package

1 pack 30 Days 321618.8064.5encodable

480.67 €

20 Pieces Per Package

1 pack 30 Days 321654.2064.5encodable

480.67 €

20 Pieces Per Package

1 pack 8 Days 321654.2064.5encodable

246.49 €

10 Pieces Per Package

1 pack 8 Days 341718.8068encodable

246.49 €

10 Pieces Per Package

1 pack 30 Days 341718.8068encodable

509.80 €

20 Pieces Per Package

1 pack 30 Days 341754.2068encodable

Loading...

Basic information

Color Black AWG max. 16 AWG (min.) 28
Contact spacing(mm) 3.50 Cross section (max.)(mm²) 1.5 Min. cross section(mm²) 0.08
Max. temperature(°C) +100 Min. temperature(°C) -60 Stripping length (max.)(mm) 7
No. of rows 2 Nominal current(A) 10 Nominal voltage(V) 160
Product size (length)(mm) 16.00 Series (connectors) 713 Connection (components) Spring-loaded terminal
Connector orientation Perpendicular (to the PCB) Connector type Socket, straight Connectors wire-to-board
Contact material Copper alloy Contact surface Tin plated Insulation material PA 66
Pin strip type (category) Socket enclosure - cable Industrial goods Yes

Tech Support