Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0801505
Color | White | Writing area length(mm) | 30 | Writing area width(mm) | 5 |
---|---|---|---|---|---|
No. of markers | 240 | Labels per sheet | 24 | Max. temperature(°C) | +120 |
Min. temperature(°C) | -40 | Cable identifier type (category) | Device labelling | Cable marker features | Silicone-free |
Material | Polycarbonate (PC) | Mounting type | Clip | Series (cable markers) | UCT |
Suited for series | Devices and appliances | Industrial goods | Yes |
This page is Marker for end clamp, Sheet, part number 0801505.
You can find the detail information about specifications and dimensions on part number 0801505.