Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1422844
Nominal current(A) | 0.5 | Nominal voltage(V) | 48 | IP rating | IP65 |
---|---|---|---|---|---|
Number of pins | 8 | Coding | X | Connection (components) | Crimp |
Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Connector SACC, Plug straight M12, X-coded, Crimp connection, shielded, part number 1422844.
You can find the detail information about specifications and dimensions on part number 1422844.