Configure
  • Total number of pins(Pole)
  • Clamp width(mm)
  • Connector cross section (fixed)(mm²)
  • Connector cross-section (flexible)(mm²)
  • Nominal voltage(V)
  • Nominal current(A)
  • Product size (height)(mm)
  • Product size (length)(mm)
  • Product size (width)(mm)
  • Flammability rating
  • Connector type (category)
  • Insulation material
  • Industrial goods
  • Est. shipping days
    • All
    • Within 7 working days

Test disconnect terminal block USST

Test disconnect terminal block USST

Click image to view enlarged image

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Total number of pins

(Pole)

AWG

Clamp width

(mm)

Connector cross section (fixed)

(mm²)

Connector cross-section (flexible)

(mm²)

Nominal voltage

(V)

Nominal current

(A)

Product size (height)

(mm)

Product size (length)

(mm)

Product size (width)

(mm)

Flammability rating

Connector type (category)

Insulation material

Industrial goods

Minimum order quantity
2
24 - 10
8.2
0.2 - 10
0.2 - 6
500
41
52
82
8.2
V0
N terminal
PA
Yes
50 pieces
-
24 - 8
-
0.20 - 10
0.20 - 6
-
-
-
-
-
-
Sensor offset N terminal
-
-
50 pieces
2
24 - 10
8.2
0.2 - 10
0.2 - 6
500
41
52
82
8.2
V0
N terminal
PA
Yes
50 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
10.69 €
( 12.72 € )
7 working days
10.67 €
( 12.70 € )
7 working days
10.69 €
( 12.72 € )
7 working days