Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2775184
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 24 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
Nominal voltage(V) | 630 | Nominal voltage (details)(V) | 690 V (at 4 mm ²) | Nominal current(A) | 32 |
Nominal current (details)(A) | 32 | No. of rows | 1 | Product size (height)(mm) | 47 |
Product size (length)(mm) | 63.5 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | Tripleport PG terminal |
Insulation material | PA | Industrial goods | No |
This page is Three-level protective conductor terminal UDK 4, part number 2775184.
You can find the detail information about specifications and dimensions on part number 2775184.