Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | Color | Grey | AWG | 4 - 3 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 25 - 95 | Connector cross-section (flexible)(mm²) | 25 - 95 | Contamination level | 3 |
Nominal voltage(V) | 1500 | Nominal current(A) | 232 | No. of rows | 1 |
Product size (height)(mm) | 108.7 | Product size (length)(mm) | 105.5 | Stripping length(mm) | 40(max.) |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Insulation material | PA | Insulation class | I | Industrial goods | No |