Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3260145 |
3260148 |
3260151 |
3260154 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Contamination level | Nominal voltage (V) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector type (category) | Insulation material | Insulation class | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.33 € | 60 | 7 Days | 2 | Grey | 20 - 8 | 18.5 | 3 | 1500 | 1 | 34.7 | 35 | 18(max.) | V0 | Quick-connect | Clip terminal | PA | I | No | |||
3.33 € | 60 | 7 Days | 2 | Blue | 20 - 8 | 18.5 | 3 | 1500 | 1 | 34.7 | 35 | 18(max.) | V0 | Quick-connect | Clip terminal | PA | I | No | |||
3.33 € | 60 | 7 Days | - | - | - | - | - | 57 | - | - | - | - | - | Pull spring | - | - | - | - | |||
3.33 € | 60 | 7 Days | - | - | - | - | - | 57 | - | - | - | - | - | Pull spring | - | - | - | - |
Loading...
Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 | Nominal current(A) | 57 |
---|---|---|---|---|---|
Product size (width)(mm) | 18.5 |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Contamination level
Nominal voltage(V)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Connector type (category)
Insulation material
Insulation class
Industrial goods
Filter by standard shipping days
Optional Attributes