Configure

Plug PP-H 1,5 / S

Plug PP-H 1,5 / S

Click image to view enlarged image

Part number:

Still undefined. 27 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Color

AWG

Connector cross section (fixed)

(mm²)

Connector cross-section (flexible)

(mm²)

Nominal voltage

(V)

Product size (width)

(mm)

Stripping length

(mm)

Connection (components)

Industrial goods

Minimum order quantity
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
10.5
8(max.)
Quick-connect
Yes
100 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
-
-
0.14 - 1.5
0.14 - 1.5
17.5
3.5
-
-
-
250 pieces
Green-yellow
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
7
8(max.)
Quick-connect
Yes
150 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
100 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
100 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
100 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
50 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
50 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
50 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
50 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
50 pieces
-
-
0.14 - 1.5
0.14 - 1.5
17.5
3.5
-
-
-
30 pieces
-
-
0.14 - 1.5
0.14 - 1.5
17.5
3.5
-
-
-
30 pieces
-
-
0.14 - 1.5
0.14 - 1.5
17.5
3.5
-
-
-
30 pieces
-
-
0.14 - 1.5
0.14 - 1.5
17.5
3.5
-
-
-
20 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Blue
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Green-yellow
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Blue
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
-
-
0.14 - 1.5
0.14 - 1.5
17.5
3.5
-
-
-
250 pieces
Green-yellow
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Grey
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Blue
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Green-yellow
26 - 16
0.14 - 1.50
0.14 - 1.50
500
3.5
8(max.)
Quick-connect
Yes
250 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.40 €
( 2.86 € )
7 working days
0.91 €
( 1.08 € )
15 working days
0.91 €
( 1.08 € )
23 working days
0.91 €
( 1.08 € )
7 working days
1.53 €
( 1.82 € )
7 working days
2.14 €
( 2.55 € )
7 working days
2.76 €
( 3.28 € )
7 working days
3.37 €
( 4.01 € )
7 working days
3.98 €
( 4.74 € )
7 working days
4.60 €
( 5.47 € )
7 working days
5.22 €
( 6.21 € )
7 working days
5.83 €
( 6.94 € )
7 working days
6.45 €
( 7.68 € )
7 working days
7.68 €
( 9.14 € )
7 working days
8.29 €
( 9.87 € )
7 working days
8.91 €
( 10.60 € )
7 working days
9.53 €
( 11.34 € )
7 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
25 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
7 working days
0.91 €
( 1.08 € )
7 working days