Printed-circuit board connector PCU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1922640

Part Number
1922640
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.58 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 Color Green AWG 20 - 7
Connector cross section(mm²) 0.5 - 10 Contact spacing(mm) 10.16 Nominal voltage(V) 1000
Nominal current(A) 41 No. of rows 1 Pins per row 3
Product size (height)(mm) 33.90 Product size (length)(mm) 32.80 Product size (width)(mm) 50.64
Stripping length(mm) 12.00(max.) Connection (components) Plug Connector features + sleeve
Connector type Plug, right angle Connector type (category) wire-to-board Contact material Silver plated
Pin strip type (category) Pin enclosure - cable Series (connectors) PCU Industrial goods Yes

This page is Printed-circuit board connector PCU, part number 1922640.
You can find the detail information about specifications and dimensions on part number 1922640.

Tech Support