Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3209620 |
3209621 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.12 € | 50 | 7 Days | 4 | Green-yellow | 26 - 14 | 0.14 - 2.5 | 55 | 5.2 | 8-10 | Quick-connect | PA | Yes | |||
4.14 € | 50 | 7 Days | - | Black | - | 0.14 - 2.50 | 54.5 | - | - | - | - | - |
Loading...
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 | No. of rows | 2 |
---|---|---|---|---|---|
Product size (length)(mm) | 78 | Flammability rating | V0 | Connector type (category) | Dualport PG terminal |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes