Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3040067 |
3040915 |
3061499 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.11 € | 50 | 7 Days | 4 | 28 - 14 | 3 | 500 | 22 | 71.5 | 8-10 | PA | |||
9.13 € | 50 | 7 Days | 2 | 28 - 12 | - | 500 | 22 | 71.5 | 8-10 | - | |||
7.37 € | 50 | 7 Days | 4 | 28 - 12 | - | - | - | 98.8 | 10(max.) | PA |
Loading...
Color | Green-yellow | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | No. of rows | 2 | Product size (height)(mm) | 47.5 |
Product size (width)(mm) | 5.2 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Dualport PG terminal | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Contamination level
Nominal voltage(V)
Nominal current(A)
Product size (length)(mm)
Stripping length(mm)
Insulation material
Filter by standard shipping days
Optional Attributes