Screw flange ST 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3061198
3061208
3209837
3209840
3209853
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage (details)
(V)
Nominal current (details)
(A)
Product size (length)
(mm)

4.13 €

50 23 Days --48.5

5.03 €

50 23 Days 5002489.5

3.23 €

100 23 Days --48.5

3.23 €

100 7 Days 8002460.5

4.13 €

50 23 Days 5002481

Loading...

  1. 1

Basic information

Product size (width)(mm) 5.2 Flammability rating V0 Insulation material PA
Industrial goods Yes

Tech Support