Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3024740
Total number of pins(Pole) | 2 | Color | Blue | AWG | 20 - 6 |
---|---|---|---|---|---|
Clamp width(mm) | 20.4 | Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 |
Nominal voltage(V) | 250 | Nominal current(A) | 76 | No. of rows | 1 |
Product size (height)(mm) | 47.3 | Product size (length)(mm) | 42.5 | Product size (width)(mm) | 20.4 |
Stripping length(mm) | 10(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | PG terminal | Industrial goods | Yes |
This page is Ground modular terminal block UK 10 N-PE / N, part number 3024740.
You can find the detail information about specifications and dimensions on part number 3024740.