Installation Earth conductor terminal UISLKG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0443052
0443065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)

13.75 €

1 Available 3 Days 12 - 3122.5 - 254 - 16764742.51211(max.)

20.23 €

1 Available 3 Days 18 - 2150.75 - 350.75 - 3512551551516(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow No. of rows 1
Flammability rating V2 Connection (components) Screws Connector type (category) PG terminal
Insulation material PA Industrial goods No

Tech Support