Configure

Fuse modular terminal block UK 10,3-HESILED

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Total number of pins

(Pole)

AWG

Connector cross section (fixed)

(mm²)

Connector cross-section (flexible)

(mm²)

Nominal voltage

(V)

Nominal current

(A)

Product size (length)

(mm)

Product size (width)

(mm)

Stripping length

(mm)

Connector type (category)

Insulation material

Industrial goods

Minimum order quantity
2
16 - 4
1.5 - 25
1.5 - 25
690
32
86.7
18
12(max.)
Fuse serial terminal
PA
Yes
10 pieces
-
-
1.50 - 25
1.50 - 16
690
32
81
-
-
Fuse box feed-trough terminal
-
-
10 pieces
2
18 - 4
0.75 - 25
0.75 - 25
1000
30
81
18
12(max.)
Fuse serial terminal
PA
Yes
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
35.09 €
( 41.76 € )
7 working days
34.98 €
( 41.63 € )
75 working days
18.35 €
( 21.84 € )
7 working days