Gauge-separator terminal UK 5 N-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3000563

Part Number
3000563
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.19 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.20 - 6 Connector cross-section (flexible)(mm²) 0.20 - 4 Nominal voltage(V) 500
Nominal current(A) 16 No. of rows 1 Product size (height)(mm) 48.7
Flammability rating V0 Connection (components) Screws Connector type (category) Disconnect terminal
Industrial goods Yes

This page is Gauge-separator terminal UK 5 N-MT, part number 3000563.
You can find the detail information about specifications and dimensions on part number 3000563.

Tech Support