Ground modular terminal block MSLK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1410013

Part Number
1410013
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.45 €

60 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 1 Color Silver AWG 24 - 12
Clamp width(mm) 5 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
No. of rows 1 Product size (height)(mm) 18 Product size (length)(mm) 27.5
Product size (width)(mm) 5 Connection (components) Screws Connector type (category) Tripleport PG terminal
Industrial goods Yes

This page is Ground modular terminal block MSLK, part number 1410013.
You can find the detail information about specifications and dimensions on part number 1410013.

Tech Support