Feed-through terminal block UTTB 4-PE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044759
3074282
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level

9.59 €

50 81 Days Green-yellow3

-

50 Quote Black-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 No. of rows 2
Product size (height)(mm) 65 Product size (length)(mm) 69.9 Product size (width)(mm) 6.2
Stripping length(mm) 9(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

Tech Support