Feed-through terminal block VDFK 4 / K-DP【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0709220

Part Number
0709220
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.91 €

50 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 1 Color Grey AWG 24 - 10
Nominal voltage(V) 500 Nominal current(A) 32 No. of rows 1
Product size (height)(mm) 20.60 Product size (length)(mm) 10.00 Product size (width)(mm) 29.50
Stripping length(mm) 8.00(max.) Connection (components) Solder tag Connector features for enclosures
Connector orientation Perpendicular (to the PCB) Connector type Socket, build-in Connector type (category) wire-to-board
Pin strip type (category) Feedthrough terminal Series (connectors) VDFK Industrial goods Yes

This page is Feed-through terminal block VDFK 4 / K-DP, part number 0709220.
You can find the detail information about specifications and dimensions on part number 0709220.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360