Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 1 | AWG | 24 - 8 | Nominal voltage(V) | 500 |
---|---|---|---|---|---|
No. of rows | 1 | Product size (height)(mm) | 30.20 | Product size (length)(mm) | 10.00 |
Product size (width)(mm) | 31.50 | Stripping length(mm) | 9.00(max.) | Connection (components) | Solder tag |
Connector features | for enclosures | Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, build-in |
Connector type (category) | wire-to-board | Pin strip type (category) | Feedthrough terminal | Series (connectors) | VDFK |
Industrial goods | Yes |