Sensor / actuator cable SAC-17 P -10,0-35 T

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1430310
1430352
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators)

184.90 €

1 98 Days [Female Straight] socket, straight

184.90 €

1 Quote socket, right angle

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) Cable, open end Cable length(m) 10 Temperature range(°C) -40 - +80
Number of pins 17 Nominal current(A) 1.50 Nominal voltage(V AC) 30
Thread type connection side M12 Cable colour Black Contact material CuZn
Contact surface Au Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360