H-distributor - QUICKON

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1406368
1406370
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Product size (length)
(mm)
Connector features

91.03 €

2 7 Days 6 - 111704 QUICKON nuts

55.00 €

4 7 Days -132.6w/o QUICKON nuts

Loading...

  1. 1

Basic information

Nominal current(A) 20 Nominal voltage(V) 630 IP rating IP69K
AWG (min.) 16 AWG max. 14 Connection angle(°) 180
Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 1 Max. temperature(°C) +80
Min. temperature(°C) -40 Product size (height)(mm) 35 Product size (width)(mm) 71
Total number of pins 4 + PE Standards following UL 94 PA VO · UL-/ CSA Connection (components) Cut & Clip
Colour Black Connector type H splitter Connectors Bullet connector splitter
Contact material Cu, silver-plated Insulation material PA Series (connectors) QUICKON
Leading contact (PE) Yes

Tech Support