Housing HC-B 6-TMB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1460363
1604175
1604230
1604269
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Thread size Series (connectors) Connector features Industrial goods

41.03 €

10 33 Days IP66M25HC-BAnti-corrosive-

28.35 €

10 33 Days IP65M20HC-B-TMBCable exit (straight)Yes

28.78 €

10 7 Days IP65M25HC-B-TMBCable exit (straight)Yes

27.46 €

10 7 Days IP65M25HC-B-TMBCable exit (lateral)Yes

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 Colour Grey Case material Aluminium, die cast
Connector type (category) Bush enclosure

Tech Support