Ferrule 1 x 0.34 mm² x 7 mm Not insulated【1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3009202

Part Number
3009202
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.41 €

1,000 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 7 AWG max.(AWG) 24 Colour Metal
Cross-section x Sleeve length 1 x 0.34 mm² x 7 mm Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Not insulated

This page is Ferrule 1 x 0.34 mm² x 7 mm Not insulated, part number 3009202.
You can find the detail information about specifications and dimensions on part number 3009202.

Tech Support