Ferrule 1 x 120 mm² x 27 mm Partially insulated (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3201822

Part Number
3201822
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.79 €

250 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 48 AWG max.(AWG) 250 Insulation material PP
Colour Blue Cross-section x Sleeve length 1 x 120 mm² x 27 mm Temperature range(°C) +105
Connector type (category) Ferrule Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 120 mm² x 27 mm Partially insulated, part number 3201822.
You can find the detail information about specifications and dimensions on part number 3201822.

Tech Support