Configure

Ferrule 1 x 2.50 mm² x 10 mm Partially insulated

Ferrule 1 x 2.50 mm² x 10 mm Partially insulated

Click image to view enlarged image

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

AWG max.

(AWG)

Insulation material

Temperature range

(°C)

Contact material

Industrial goods

Minimum order quantity
14
[Other] PP
+105
Cathode copper, tin plated
-
4500 pieces
-
-
-40
Copper silver plated
Yes
5000 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.04 €
( 0.05 € )
7 working days
0.04 €
( 0.05 € )
7 working days