Ferrule 1 x 95 mm² x 25 mm Partially insulated (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3201853

Part Number
3201853
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.71 €

275 82 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 44 Insulation material PP Colour Red
Cross-section x Sleeve length 1 x 95 mm² x 25 mm Temperature range(°C) +105 Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 95 mm² x 25 mm Partially insulated, part number 3201853.
You can find the detail information about specifications and dimensions on part number 3201853.

Tech Support