Configure

Panel Mount Jacks, USB 2.0

Panel Mount Jacks, USB 2.0

Mouse over image to enlarge

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Length

(m)

Material

Connection

Front Bushing

Rear Bushing

Minimum order quantity
0.05
Plastic
Cable
USB Type B
USB Type B
5 pieces
0.1
Plastic
Cable
USB Type A
Socket housing 5-pin pitch 2.54 mm
4 pieces
0.06
Stainless Steel
Cable
USB Type A
USB Type A
3 pieces
0
Stainless Steel
Socket
USB Type A
USB Type B
2 pieces
0
Stainless Steel
Socket
USB Type B
USB Type A
2 pieces
0
Stainless Steel
Socket
USB Type B
USB Type B
2 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
39.38 €
( 46.86 € )
18 working days
21.57 €
( 25.67 € )
18 working days
31.51 €
( 37.50 € )
18 working days
38.81 €
( 46.18 € )
18 working days
39.41 €
( 46.90 € )
18 working days
38.94 €
( 46.34 € )
18 working days