Panel Mount Jacks, FireWire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MIS-127195-1729
MIS-127195-1737
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material

30.97 €

3 6 Days Plastic

47.47 €

2 6 Days Stainless Steel

Loading...

  1. 1

Basic information

Length(m) 0 Connection Socket Front Bushing FW6
Rear Bushing FW6 Special properties none

Tech Support