Aluminium Topline Desk casing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
92850100.MT6
92850150.MT 2
92850200.MT 2
92850250.MT1
92865150.MT6
92865200.MT 1
92865250.MT 1
92865300.MT1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

47.68 €

1 Available 3 Days 2008232

50.93 €

1 Available 3 Days ---

54.20 €

1 Available 3 Days ---

60.69 €

1 Available 3 Days 250181.253.2

54.20 €

1 Available 3 Days 150181.268.2

58.53 €

1 Available 3 Days ---

65.03 €

1 Available 23 Days ---

71.55 €

1 Available 3 Days 300181.268.2

Loading...

  1. 1

Basic information

Material Aluminium Surface finishing Other Colour Natural colour
Operating temperature (°C) -25 - 70 Type of enclosure Closed With screening Yes
With integrated PCBmounting connection system No Suitable for rail mounting No Wall mounting possible Yes
Housing connectable Yes With ventilation slots No Degree of protection (IP) IP54

Tech Support