Configure

LED module【1 to 5 pieces】

LED module

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Product type

Product size (depth)

(mm)

Product size (height)

(mm)

Switching voltage

(V)

Bulb type

Colour

Connection (components)

Shape (type)

Minimum order quantity
Light bulb holder
50
45
230
LED (monochrome)
White
Screws
-
1 packs

5 pieces

LED
45
33
24
-
Green
-
Round
1 pieces
LED
46
33
24
-
Red
-
Round
1 pieces
LED
35
60
24
-
White
-
Round
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
125.27 €
( 149.07 € )
9 working days
56.36 €
( 67.07 € )
3 working days
56.36 €
( 67.07 € )
3 working days
46.60 €
( 55.45 € )
3 working days