Copper Data Cable (Assembled), One End without Connector, M8, Pin, Straight, Shielded

Copper Data Cable (Assembled), One End without Connector, M8, Pin, Straight, Shielded

Standard Unit Price:
23.65
Shipping Days:
37 Days

Ready-for-connection EtherCat data lines with copper wires.

Basic Specifications

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
43 Days
23.65

1160820030
Part Number : 1160820030
Shipping Days 43 Days
Standard Unit Price 23.65

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
51 Days
24.46

1160820050
Part Number : 1160820050
Shipping Days 51 Days
Standard Unit Price 24.46

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
51 Days
26.49

1160820100
Part Number : 1160820100
Shipping Days 51 Days
Standard Unit Price 26.49

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
44 Days
30.54

1160820200
Part Number : 1160820200
Shipping Days 44 Days
Standard Unit Price 30.54

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
51 Days
34.60

1160820300
Part Number : 1160820300
Shipping Days 51 Days
Standard Unit Price 34.60

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
51 Days
38.66

1160820400
Part Number : 1160820400
Shipping Days 51 Days
Standard Unit Price 38.66

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
51 Days
42.71

1160820500
Part Number : 1160820500
Shipping Days 51 Days
Standard Unit Price 42.71

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
37 Days
52.86

1160820750
Part Number : 1160820750
Shipping Days 37 Days
Standard Unit Price 52.86

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
37 Days
62.98

1160821000
Part Number : 1160821000
Shipping Days 37 Days
Standard Unit Price 62.98

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
72 Days
83.29

Part Number : 1160821500
Shipping Days 72 Days
Standard Unit Price 83.29

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support