End Plate (Terminals), End and Intermediate Plate

Part number

Still undefined. <0>52 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 5 No item specifications selected

  • Color

  • Type of end plate

  • Type of partition

  • Thickness

  • Snap in

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 16 working days
    • Within 30 working days
    • Within 92 working days

Part number list

Number of items
Related

Color

Type of end plate

Type of partition

Thickness

Snap in

Minimum order quantity
Black
Yes
No
1.5
No
50 pieces
Yellow
Yes
No
1.5
No
50 pieces
Red
Yes
No
1.5
No
50 pieces
Grey
Yes
No
1.5
No
50 pieces
Orange
Yes
No
1.5
No
50 pieces
Brown
Yes
No
1.5
No
50 pieces
Blue
Yes
No
1.5
No
50 pieces
White
Yes
No
1.5
No
50 pieces
Orange
Yes
Yes
1.5
No
20 pieces
Blue
Yes
Yes
1.5
No
20 pieces
Beige
Yes
Yes
2
Yes
20 pieces
Blue
Yes
Yes
2
Yes
20 pieces
Beige
Yes
No
1.5
No
20 pieces
Green
Yes
No
1.5
No
20 pieces
Blue
Yes
No
1.5
No
20 pieces
Black
Yes
No
2.7
Yes
50 pieces
Orange
Yes
No
1.5
No
50 pieces
Blue
Yes
No
1.5
No
50 pieces
Yellow
Yes
No
1.5
No
50 pieces
Beige
Yes
No
1.5
No
20 pieces
Beige
Yes
No
1.5
No
20 pieces
Blue
Yes
Yes
2
Yes
20 pieces
Beige
Yes
No
1.5
No
20 pieces
Beige
Yes
No
2
No
20 pieces
Beige
Yes
No
2
No
20 pieces
Beige
Yes
No
5.08
No
20 pieces
Beige
Yes
No
5.08
No
20 pieces
Green
Yes
No
1.5
No
50 pieces
Other
Yes
No
1.5
No
50 pieces
Beige
Yes
No
2
No
20 pieces
Beige
Yes
No
1.5
No
20 pieces
Blue
Yes
No
1.5
No
20 pieces
Beige
Yes
No
1.5
No
20 pieces
Blue
Yes
No
1.5
No
20 pieces
Beige
Yes
No
1.5
-
50 pieces
Grey
Yes
No
5.08
No
20 pieces
Black
Yes
No
2.7
-
50 pieces
Beige
Yes
No
1.5
-
100 pieces
Beige
Yes
No
1.5
-
50 pieces
Beige
Yes
No
1.5
-
20 pieces
Blue
Yes
No
1.5
-
20 pieces
Blue
Yes
No
1.5
-
50 pieces
Beige
Yes
No
1.5
Yes
10 pieces
Beige
Yes
No
1.5
No
20 pieces
Beige
Yes
No
1.5
-
50 pieces
Beige
Yes
No
1.5
Yes
50 pieces
Beige
Yes
No
1.5
Yes
50 pieces
Beige
Yes
No
1.5
Yes
50 pieces
Grey
Yes
No
1.5
-
20 pieces
Beige
-
-
5.1
-
10 pieces
Blue
Yes
No
1.5
-
50 pieces
Beige
Yes
No
1.5
No
20 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.43 €
( 0.51 € )
9 working days
0.43 €
( 0.51 € )
16 working days
0.43 €
( 0.51 € )
16 working days
0.43 €
( 0.51 € )
16 working days
0.43 €
( 0.51 € )
16 working days
0.43 €
( 0.51 € )
16 working days
0.43 €
( 0.51 € )
9 working days
0.43 €
( 0.51 € )
16 working days
0.58 €
( 0.69 € )
16 working days
0.58 €
( 0.69 € )
9 working days
0.65 €
( 0.77 € )
16 working days
0.57 €
( 0.68 € )
9 working days
0.74 €
( 0.88 € )
9 working days
0.74 €
( 0.88 € )
16 working days
0.74 €
( 0.88 € )
9 working days
1.02 €
( 1.21 € )
16 working days
0.38 €
( 0.45 € )
16 working days
0.38 €
( 0.45 € )
16 working days
0.38 €
( 0.45 € )
16 working days
0.67 €
( 0.80 € )
9 working days
0.67 €
( 0.80 € )
16 working days
0.63 €
( 0.75 € )
9 working days
0.62 €
( 0.74 € )
9 working days
1.78 €
( 2.12 € )
30 working days
2.17 €
( 2.58 € )
30 working days
0.72 €
( 0.86 € )
16 working days
0.72 €
( 0.86 € )
16 working days
0.43 €
( 0.51 € )
16 working days
0.43 €
( 0.51 € )
16 working days
2.31 €
( 2.75 € )
9 working days
0.65 €
( 0.77 € )
16 working days
0.68 €
( 0.81 € )
16 working days
0.72 €
( 0.86 € )
9 working days
0.72 €
( 0.86 € )
16 working days
0.45 €
( 0.54 € )
92 working days
0.75 €
( 0.89 € )
16 working days
1.11 €
( 1.32 € )
16 working days
2.54 €
( 3.02 € )
16 working days
0.62 €
( 0.74 € )
16 working days
1.14 €
( 1.36 € )
9 working days
1.14 €
( 1.36 € )
92 working days
0.63 €
( 0.75 € )
16 working days
0.51 €
( 0.61 € )
9 working days
1.06 €
( 1.26 € )
16 working days
0.69 €
( 0.82 € )
16 working days
0.28 €
( 0.33 € )
92 working days
0.18 €
( 0.21 € )
92 working days
0.69 €
( 0.82 € )
92 working days
0.60 €
( 0.71 € )
16 working days
2.42 €
( 2.88 € )
30 working days
0.37 €
( 0.44 € )
16 working days
1.06 €
( 1.26 € )
9 working days