Partition Plate (Terminal), End / Intermediate Plate

Part number

Still undefined. <0>12 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 6 No item specifications selected

  • Color

  • Type of end plate

  • Type of partition

  • Thickness

  • Snap in

  • Inflammability class of insulation material acc. with UL94

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 23 working days
    • Within 30 working days

Part number list

Number of items
Related

Color

Type of end plate

Type of partition

Thickness

Snap in

Inflammability class of insulation material acc. with UL94

Minimum order quantity
Beige
No
Yes
3
Yes
V0
20 pieces
Grey
Yes
Yes
2
No
V0
10 pieces
Grey
Yes
Yes
2
No
V0
10 pieces
Grey
Yes
Yes
2
No
V0
10 pieces
Grey
Yes
Yes
2
No
V0
10 pieces
Orange
Yes
Yes
5
No
V2
10 pieces
Orange
Yes
Yes
5
No
V2
10 pieces
Orange
Yes
Yes
5
No
V2
10 pieces
Orange
Yes
Yes
5
No
V2
10 pieces
Beige
Yes
Yes
2
No
V0
20 pieces
Orange
Yes
Yes
1.5
Yes
V0
50 pieces
Beige
Yes
No
1.5
-
V0
20 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.42 €
( 2.88 € )
9 working days
3.03 €
( 3.61 € )
9 working days
5.54 €
( 6.59 € )
9 working days
8.71 €
( 10.36 € )
9 working days
11.26 €
( 13.40 € )
9 working days
2.75 €
( 3.27 € )
23 working days
2.75 €
( 3.27 € )
23 working days
2.94 €
( 3.50 € )
23 working days
2.92 €
( 3.47 € )
23 working days
9.66 €
( 11.50 € )
30 working days
0.46 €
( 0.55 € )
9 working days
0.35 €
( 0.42 € )
9 working days