Cross-Connector (Terminal), Screwed

Click on this image to zoom in.

Click on this image to zoom in.

Cross-Connector (Terminal), Screwed

Standard Unit Price:
0.85
Shipping Days:
9 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Model
    Transverse connector
  • Model
    Transverse connector
  • Mounting method
    Screwable
Part Number
Color

Refine by

  • Beige
  • Grey
  • Yellow
  • Clear
Number of bridged clamps

Refine by

  • 2
  • 3
  • 4
  • 5
  • 10
  • 20
  • Clear
Explosion-tested version 'Ex e'

Refine by

  • No
  • Clear
Rated current In

Refine by

  • 22
  • 24
  • 125
  • 150
  • 192
  • 265
  • 269
  • 353
  • 520
  • Clear
Insulated

Refine by

  • No
  • Yes
  • Clear
With shock protection

Refine by

  • No
  • Yes
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Grey
5
-
265
No
No
72 Days
10.17

1016870000
Part Number : 1016870000
Shipping Days 72 Days
Standard Unit Price 10.17

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    5
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    265
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    33.8
Grey
4
-
265
No
No
72 Days
9.35

1027840000
Part Number : 1027840000
Shipping Days 72 Days
Standard Unit Price 9.35

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    4
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    265
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    33.8
Grey
2
No
-
No
No
37 Days
7.29

1060100000
Part Number : 1060100000
Shipping Days 37 Days
Standard Unit Price 7.29

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    -
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    16
Grey
2
No
-
No
No
44 Days
4.95

1060200000
Part Number : 1060200000
Shipping Days 44 Days
Standard Unit Price 4.95

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    -
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    12
Grey
2
No
-
No
No
44 Days
3.86

1060300000
Part Number : 1060300000
Shipping Days 44 Days
Standard Unit Price 3.86

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    -
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    10
Grey
2
No
125
No
No
9 Days
2.08

1064900000
Part Number : 1064900000
Shipping Days 9 Days
Standard Unit Price 2.08

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    125
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    27
Grey
2
No
192
No
No
23 Days
2.85

1065000000
Part Number : 1065000000
Shipping Days 23 Days
Standard Unit Price 2.85

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    192
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    32
Grey
2
No
269
No
No
9 Days
6.66

1065100000
Part Number : 1065100000
Shipping Days 9 Days
Standard Unit Price 6.66

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    269
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    42
Grey
2
No
353
No
No
9 Days
9.57

1065200000
Part Number : 1065200000
Shipping Days 9 Days
Standard Unit Price 9.57

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    353
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    55
Grey
2
No
520
No
No
9 Days
11.03

1065300000
Part Number : 1065300000
Shipping Days 9 Days
Standard Unit Price 11.03

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    520
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    55
Grey
3
No
125
No
No
9 Days
2.71

1065400000
Part Number : 1065400000
Shipping Days 9 Days
Standard Unit Price 2.71

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    125
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    27
Grey
3
No
192
No
No
30 Days
3.66

1065500000
Part Number : 1065500000
Shipping Days 30 Days
Standard Unit Price 3.66

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    192
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    32
Grey
3
No
269
No
No
9 Days
8.08

1065600000
Part Number : 1065600000
Shipping Days 9 Days
Standard Unit Price 8.08

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    269
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    42
Grey
3
No
353
No
No
9 Days
13.48

1065700000
Part Number : 1065700000
Shipping Days 9 Days
Standard Unit Price 13.48

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    353
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    55
Grey
3
No
520
No
No
9 Days
15.78

1065800000
Part Number : 1065800000
Shipping Days 9 Days
Standard Unit Price 15.78

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    520
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    55
Beige
2
No
22
Yes
Yes
30 Days
7.34

1069900000
Part Number : 1069900000
Shipping Days 30 Days
Standard Unit Price 7.34

Specificationtitle

  • Model
    Transverse connector
  • Color
    Beige
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    22
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    5
Yellow
2
No
24
Yes
Yes
37 Days
0.85

1071500000
Part Number : 1071500000
Shipping Days 37 Days
Standard Unit Price 0.85

Specificationtitle

  • Model
    Transverse connector
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    6.1
Yellow
3
No
24
Yes
Yes
37 Days
1.26

1071600000
Part Number : 1071600000
Shipping Days 37 Days
Standard Unit Price 1.26

Specificationtitle

  • Model
    Transverse connector
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    6.1
Yellow
4
No
24
Yes
Yes
37 Days
1.65

1071700000
Part Number : 1071700000
Shipping Days 37 Days
Standard Unit Price 1.65

Specificationtitle

  • Model
    Transverse connector
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    4
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    6.1
Yellow
10
No
24
Yes
Yes
9 Days
3.95

1071800000
Part Number : 1071800000
Shipping Days 9 Days
Standard Unit Price 3.95

Specificationtitle

  • Model
    Transverse connector
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    10
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    6.1
Yellow
20
No
24
Yes
Yes
72 Days
8.14

1074200000
Part Number : 1074200000
Shipping Days 72 Days
Standard Unit Price 8.14

Specificationtitle

  • Model
    Transverse connector
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    20
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    6.1
Grey
2
-
150
No
No
30 Days
18.51

9201610000
Part Number : 9201610000
Shipping Days 30 Days
Standard Unit Price 18.51

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    150
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    18.5
Grey
2
-
-
No
No
92 Days
26.34

9201630000
Part Number : 9201630000
Shipping Days 92 Days
Standard Unit Price 26.34

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    27
Grey
2
-
192
No
No
9 Days
5.52

9512240000
Part Number : 9512240000
Shipping Days 9 Days
Standard Unit Price 5.52

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    192
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    20.5
Grey
3
-
192
No
No
72 Days
7.78

9512250000
Part Number : 9512250000
Shipping Days 72 Days
Standard Unit Price 7.78

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    192
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    20.5
Grey
2
-
192
No
No
23 Days
9.23

9525840000
Part Number : 9525840000
Shipping Days 23 Days
Standard Unit Price 9.23

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    192
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    20.5
Grey
4
-
192
No
No
30 Days
13.29

9531290000
Part Number : 9531290000
Shipping Days 30 Days
Standard Unit Price 13.29

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    4
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    192
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    20.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support