| [DIN rail mount] For DIN35 mm (TS35) | 125 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 27 | 51 | No | Beige | 107 | Yes | 10 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 125 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 27 | 51 | No | Blue | 107 | Yes | 10 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 192 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 31.8 | 61 | No | Beige | 132 | Yes | 10 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 192 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 31.8 | 61 | No | Blue | 132 | Yes | 10 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 269 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 42 | 72 | No | Beige | 132 | Yes | 5 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 269 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 42 | 88.5 | No | Blue | 132 | Yes | 5 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 353 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 55 | 77.5 | Yes | Beige | 163 | Yes | 4 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 353 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 55 | 89.5 | No | Blue | 163 | Yes | 4 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 520 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 55 | 85.5 | No | Beige | 163 | Yes | 4 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 125 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 27 | 51 | No | Beige | 107 | Yes | 5 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 192 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 31.8 | 61 | No | Beige | 132 | Yes | 5 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 269 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 42 | 88.5 | Yes | Beige | 229.5 | Yes | 4 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 353 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 55 | 89.5 | No | Beige | 163 | Yes | 2 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 520 | 1000 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 55 | 85.5 | No | Beige | 163 | Yes | 2 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 125 | 500 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 27 | 51 | - | Beige | 107 | - | 5 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 192 | 500 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 32 | 61 | - | Beige | 132 | - | 5 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 269 | 500 | - | 2 | DIN rail (top hat rail) 35 mm | 42 | 72.5 | - | Beige | 132 | - | 4 pieces |
| [DIN rail mount] For DIN35 mm (TS35) | 353 | 500 | Bolt connection | 2 | DIN rail (top hat rail) 35 mm | 55 | 77.2 | - | Beige | 163 | - | 2 pieces |
| [Other] G-rail | 76 | 1000 | Bolt connection | 1 | - | 13 | 61 | - | Beige | 67 | - | 25 pieces |
| [Other] G-rail | 125 | 1000 | Bolt connection | 1 | - | 16 | 61 | - | Beige | 67 | - | 25 pieces |
| [Other] G-rail | 150 | 1000 | Bolt connection | 1 | - | 21 | 70 | - | Beige | 67 | - | 25 pieces |
| [Other] G-rail | 269 | 1000 | Bolt connection | 1 | - | 32 | 79 | - | Beige | 67 | - | 25 pieces |
| [Other] G-rail | 269 | 1000 | Bolt connection | 1 | - | 32 | 77 | - | Beige | 67 | - | 25 pieces |