Standard mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WA7551

Part Number
8WA7551
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

169.43 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Product type Copper DIN rail Product size (height)(mm) 35 Product size (length)(mm) 2000
Material Copper

Tech Support